Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (24) 1.250
Part #:0250-54319
Catalog #:HERA45AS 52.50 (24) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.749 in |
| Output RPM: | 33.3 | Style: | AS |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Input HP: | 1.53 | Ratio: | 52.50:1 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 50:1 |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Housing Material: | Cast iron |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798736259 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

