Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 59.79 (24) 1.438
Part #:0250-54328
Catalog #:HERA45AS 59.79 (24) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Input HP: | 1.34 |
| Ratio: | 59.79:1 | Output RPM: | 29.3 |
| Service Factor: | 1 | Product Line: | HERA |
| Output Diameter (in): | 1.438 in | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798736341 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

