Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 28.01 (24) 1.500
Part #:0250-54333
Catalog #:HERA45AS 28.01 (24) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Output RPM: | 62.5 | Ratio: | 28.01:1 |
| Input HP: | 2.86 | Service Factor: | 1 |
| Series Code: | HERA45 | Style: | AS |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | Shaft |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798736396 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

