Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (26) 1.000
Part #:0250-54337
Catalog #:HERA45AS 7.80 (26) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Service Factor: | 1 |
| Input HP: | 8.5 | Product Line: | HERA |
| Output RPM: | 224.4 | Series Code: | HERA45 |
| Ratio: | 7.80:1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.000 in | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.5 |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 7.5:1 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2149 in/lbs |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798736433 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

