Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 15.60 (26) 1.000
Part #:0250-54339
Catalog #:HERA45AS 15.60 (26) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Ratio: | 15.60:1 | Series Code: | HERA45 |
| Output RPM: | 112.2 | Product Line: | HERA |
| Style: | AS | Input Diameter (in): | 0.749 in |
| Input HP: | 5.14 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Shaft |
| Mounting Type: | AS | Reduction: | Double |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798736457 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

