Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (26) 1.000
Part #:0250-54343
Catalog #:HERA45AS 52.50 (26) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Service Factor: | 1 |
| Input HP: | 1.53 | Series Code: | HERA45 |
| Output Diameter (in): | 1.000 in | Product Line: | HERA |
| Style: | AS | Ratio: | 52.50:1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 33.3 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.53 |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Gear Drive SIze: | HERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 50:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798736495 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

