Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (26) 1.125
Part #:0250-54345
Catalog #:HERA45AS 7.80 (26) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | AS |
| Product Line: | HERA | Series Code: | HERA45 |
| Input Diameter (in): | 0.749 in | Output Diameter (in): | 1.125 in |
| Output RPM: | 224.4 | Product Type: | RIGHT ANGLE |
| Input HP: | 8.5 | Ratio: | 7.80:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.5 |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Mounting Type: | AS | Housing Height (in): | 6.938 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2149 in/lbs | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798736518 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

