Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 28.01 (26) 1.188
Part #:0250-54357
Catalog #:HERA45AS 28.01 (26) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Input HP: | 2.86 | Service Factor: | 1 |
| Input Diameter (in): | 0.749 in | Product Line: | HERA |
| Style: | AS | Ratio: | 28.01:1 |
| Output RPM: | 62.5 | Output Diameter (in): | 1.188 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.86 |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Mounting Type: | AS | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798736631 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

