Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 39.98 (26) 1.188
Part #:0250-54358
Catalog #:HERA45AS 39.98 (26) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Ratio: | 39.98:1 | Output RPM: | 43.8 |
| Product Line: | HERA | Style: | AS |
| Input HP: | 2.01 | Input Diameter (in): | 0.749 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.01 |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Gear Drive SIze: | HERA45 | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798736648 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

