Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (26) 1.438
Part #:0250-54369
Catalog #:HERA45AS 7.80 (26) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Style: | AS |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Ratio: | 7.80:1 | Output Diameter (in): | 1.438 in |
| Input HP: | 8.5 | Output RPM: | 224.4 |
| Service Factor: | 1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 2149 in/lbs |
| Gear Drive SIze: | HERA45 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798736754 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

