Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (30) 1.000
Part #:0250-54385
Catalog #:HERA45AS 7.80 (30) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Input HP: | 8.5 |
| Style: | AS | Product Line: | HERA |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.874 in | Ratio: | 7.80:1 |
| Service Factor: | 1 | Output RPM: | 224.4 |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 2149 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798736914 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

