Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (30) 1.000
Part #:0250-54391
Catalog #:HERA45AS 52.50 (30) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Ratio: | 52.50:1 |
| Product Line: | HERA | Style: | AS |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 33.3 | Series Code: | HERA45 |
| Input HP: | 1.53 | Input Diameter (in): | 0.874 in |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 50:1 |
General Specifications
| UPC: | 662798736976 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

