Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 11.36 (30) 1.125
Part #:0250-54394
Catalog #:HERA45AS 11.36 (30) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.06 | Input Diameter (in): | 0.874 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.125 in |
| Style: | AS | Ratio: | 11.36:1 |
| Output RPM: | 154 | Series Code: | HERA45 |
| Service Factor: | 1 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798737003 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

