Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 28.01 (30) 1.125
Part #:0250-54397
Catalog #:HERA45AS 28.01 (30) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 62.5 | Input HP: | 2.86 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Ratio: | 28.01:1 | Service Factor: | 1 |
| Series Code: | HERA45 | Input Diameter (in): | 0.874 in |
| Output Diameter (in): | 1.125 in | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.86 |
| Housing Length (in): | 8 in | Mounting Type: | AS |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798737034 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

