Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (30) 1.125
Part #:0250-54399
Catalog #:HERA45AS 52.50 (30) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33.3 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Series Code: | HERA45 |
| Input Diameter (in): | 0.874 in | Style: | AS |
| Product Line: | HERA | Ratio: | 52.50:1 |
| Input HP: | 1.53 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Mounting Type: | AS | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA45 |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 50:1 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798737058 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

