Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 19.50 (30) 1.188
Part #:0250-54404
Catalog #:HERA45AS 19.50 (30) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Type: | RIGHT ANGLE |
| Output RPM: | 89.7 | Series Code: | HERA45 |
| Input Diameter (in): | 0.874 in | Ratio: | 19.50:1 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input HP: | 4.11 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798737102 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

