Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 11.36 (30) 1.250
Part #:0250-54410
Catalog #:HERA45AS 11.36 (30) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Input HP: | 7.06 |
| Product Line: | HERA | Output RPM: | 154 |
| Service Factor: | 1 | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.874 in |
| Ratio: | 11.36:1 | Output Diameter (in): | 1.250 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Length (in): | 8 in | Mounting Type: | AS |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA45 |
| Nominal Ratio: | 10:1 | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798737164 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

