Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (30) 1.250
Part #:0250-54415
Catalog #:HERA45AS 52.50 (30) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 52.50:1 | Output RPM: | 33.3 |
| Series Code: | HERA45 | Output Diameter (in): | 1.250 in |
| Input HP: | 1.53 | Service Factor: | 1 |
| Input Diameter (in): | 0.874 in | Style: | AS |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.53 |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 50:1 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798737218 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

