Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 15.60 (30) 1.438
Part #:0250-54419
Catalog #:HERA45AS 15.60 (30) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | AS |
| Product Line: | HERA | Output Diameter (in): | 1.438 in |
| Input HP: | 5.14 | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.874 in |
| Ratio: | 15.60:1 | Output RPM: | 112.2 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Shaft |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | HERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798737256 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

