Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 39.98 (30) 1.500
Part #:0250-54430
Catalog #:HERA45AS 39.98 (30) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Product Type: | RIGHT ANGLE |
| Style: | AS | Series Code: | HERA45 |
| Ratio: | 39.98:1 | Output RPM: | 43.8 |
| Product Line: | HERA | Input Diameter (in): | 0.874 in |
| Service Factor: | 1 | Input HP: | 2.01 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.01 |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Nominal Ratio: | 40:1 | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA45 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798737362 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

