Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (32) 1.000
Part #:0250-54439
Catalog #:HERA45AS 52.50 (32) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Input HP: | 1.53 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Style: | AS | Service Factor: | 1 |
| Ratio: | 52.50:1 | Series Code: | HERA45 |
| Output Diameter (in): | 1.000 in | Output RPM: | 33.3 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Nominal Ratio: | 50:1 | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798737461 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

