Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 39.98 (32) 1.125
Part #:0250-54446
Catalog #:HERA45AS 39.98 (32) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 43.8 | Ratio: | 39.98:1 |
| Style: | AS | Output Diameter (in): | 1.125 in |
| Input HP: | 2.01 | Series Code: | HERA45 |
| Product Line: | HERA | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.01 |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 40:1 |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798737539 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

