Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 39.98 (32) 1.188
Part #:0250-54454
Catalog #:HERA45AS 39.98 (32) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Output RPM: | 43.8 | Ratio: | 39.98:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Input HP: | 2.01 | Product Line: | HERA |
| Series Code: | HERA45 | Style: | AS |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | Shaft |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Mounting Type: | AS | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798737614 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

