Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 11.36 (32) 1.438
Part #:0250-54466
Catalog #:HERA45AS 11.36 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.06 | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Product Line: | HERA | Ratio: | 11.36:1 |
| Series Code: | HERA45 | Output RPM: | 154 |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798737737 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

