Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 59.79 (32) 1.438
Part #:0250-54472
Catalog #:HERA45AS 59.79 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.3 | Input HP: | 1.34 |
| Product Line: | HERA | Style: | AS |
| Ratio: | 59.79:1 | Series Code: | HERA45 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.874 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798737799 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

