Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (32) 1.500
Part #:0250-54473
Catalog #:HERA45AS 7.80 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Service Factor: | 1 | Input Diameter (in): | 0.874 in |
| Output Diameter (in): | 1.500 in | Input HP: | 8.5 |
| Ratio: | 7.80:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 224.4 | Style: | AS |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 2149 in/lbs | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798737805 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

