Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 56C 2.000
Part #:0250-54574
Catalog #:HERA55ES 10.77 56C 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.89 | Ratio: | 10.77:1 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 162.5 | Product Line: | HERA |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 0.626 in |
| Style: | ES | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798760261 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

