Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 143TC 1.938
Part #:0250-54654
Catalog #:HERA55ES 10.77 143TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10.77:1 | Output Diameter (in): | 1.938 in |
| Output RPM: | 162.5 | Series Code: | HERA55 |
| Service Factor: | 1 | Product Line: | HERA |
| Style: | ES | Input Diameter (in): | 0.876 in |
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.375 in | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798761077 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

