Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 143TC 1.938
Part #:0250-54660
Catalog #:HERA55ES 58.92 143TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.876 in | Output RPM: | 29.7 |
| Ratio: | 58.92:1 | Style: | ES |
| Input HP: | 2.36 | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Height (in): | 9.375 in |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 60:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798761138 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

