Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 213TC 1.500
Part #:0250-54789
Catalog #:HERA55ES 7.94 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Series Code: | HERA55 | Input HP: | 13 |
| Input Diameter (in): | 1.376 in | Ratio: | 7.94:1 |
| Output RPM: | 220.4 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast iron |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798762425 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

