Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 213TC 1.750
Part #:0250-54813
Catalog #:HERA55ES 7.94 213TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Output RPM: | 220.4 |
| Output Diameter (in): | 1.750 in | Series Code: | HERA55 |
| Input Diameter (in): | 1.376 in | Ratio: | 7.94:1 |
| Input HP: | 13 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798762678 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

