Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 10.77 143TC 1.938
Part #:0250-55094
Catalog #:HERA55PS 10.77 143TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.938 in |
| Ratio: | 10.77:1 | Input HP: | 12.89 |
| Style: | PS | Output RPM: | 162.5 |
| Input Diameter (in): | 0.876 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798765501 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

