Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55AS 58.92 (32) 1.938
Part #:0250-55364
Catalog #:HERA55AS 58.92 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Product Type: | RIGHT ANGLE |
| Style: | AS | Output RPM: | 29.7 |
| Series Code: | HERA55 | Ratio: | 58.92:1 |
| Input HP: | 2.36 | Output Diameter (in): | 1.938 in |
| Product Line: | HERA | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | Shaft |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 7.5 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 60:1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798768236 | Weight: | 80.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

