Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 30.14 182TC 1.438
Part #:0250-55816
Catalog #:HERA75ES 30.14 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.7 | Ratio: | 30.14:1 |
| Service Factor: | 1 | Style: | ES |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Product Line: | HERA | Output RPM: | 58.1 |
| Output Diameter (in): | 1.438 in | Series Code: | HERA75 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.7 |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Mounting Type: | ES | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798788265 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

