Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 53.03 182TC 2.188
Part #:0250-55846
Catalog #:HERA75ES 53.03 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Style: | ES |
| Output RPM: | 33 | Ratio: | 53.03:1 |
| Input Diameter (in): | 1.126 in | Output Diameter (in): | 2.188 in |
| Series Code: | HERA75 | Input HP: | 4.95 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.95 |
| Mounting Type: | ES | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Reduction: | Double |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA75 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
General Specifications
| UPC: | 662798788562 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

