Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 58.92 213TC 1.500
Part #:0250-55882
Catalog #:HERA75ES 58.92 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 58.92:1 | Style: | ES |
| Product Type: | RIGHT ANGLE | Series Code: | HERA75 |
| Output RPM: | 29.7 | Input HP: | 4.45 |
| Output Diameter (in): | 1.500 in | Product Line: | HERA |
| Service Factor: | 1 | Input Diameter (in): | 1.376 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.45 |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.287 in |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | HERA75 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798788920 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

