Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75ES 15.05 254TC 2.438
Part #:0250-55961
Catalog #:HERA75ES 15.05 254TC 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 17.42 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Service Factor: | 1 |
| Ratio: | 15.05:1 | Output Diameter (in): | 2.438 in |
| Series Code: | HERA75 | Input Diameter (in): | 1.626 in |
| Output RPM: | 116.3 | Style: | ES |
| Input HP @ 1750 RPM: | 17.42 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.287 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798789712 | Weight: | 171.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

