Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 11.42 56C .750
Part #:0250-56402
Catalog #:HERA35ES 11.42 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.97 | Product Line: | HERA |
| Style: | ES | Input Diameter (in): | 0.626 in |
| Ratio: | 11.42:1 | Output Diameter (in): | .750 in |
| Service Factor: | 1 | Series Code: | HERA35 |
| Product Type: | RIGHT ANGLE | Output RPM: | 153.2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.97 |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Mounting Type: | ES | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798805276 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

