Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 15.60 56C .750
Part #:0250-56403
Catalog #:HERA35ES 15.60 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Output Diameter (in): | .750 in |
| Input HP: | 2.18 | Series Code: | HERA35 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Style: | ES |
| Ratio: | 15.60:1 | Output RPM: | 112.2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.18 |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798805283 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

