Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 52.50 56C .750
Part #:0250-56407
Catalog #:HERA35ES 52.50 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Ratio: | 52.50:1 |
| Input HP: | 0.65 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | .750 in | Product Line: | HERA |
| Service Factor: | 1 | Output RPM: | 33.3 |
| Series Code: | HERA35 | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.65 |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Mounting Type: | ES | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 50:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798805320 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

