Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 56C .750
Part #:0250-56408
Catalog #:HERA35ES 58.33 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 58.33:1 |
| Input HP: | 0.58 | Output Diameter (in): | .750 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Series Code: | HERA35 | Style: | ES |
| Input Diameter (in): | 0.626 in | Output RPM: | 30 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.58 |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Mounting Type: | ES | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798805337 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

