Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 11.42 56C 1.000
Part #:0250-56418
Catalog #:HERA35ES 11.42 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Product Line: | HERA |
| Ratio: | 11.42:1 | Style: | ES |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input HP: | 2.97 | Input Diameter (in): | 0.626 in |
| Service Factor: | 1 | Output RPM: | 153.2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.97 |
| Housing Height (in): | 5.75 in | Mounting Type: | ES |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798805436 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

