Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 56C 1.000
Part #:0250-56424
Catalog #:HERA35ES 58.33 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Input HP: | 0.58 |
| Output RPM: | 30 | Product Type: | RIGHT ANGLE |
| Ratio: | 58.33:1 | Series Code: | HERA35 |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Quill |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Mounting Type: | ES | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 60:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798805498 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

