Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 15.60 56C 1.125
Part #:0250-56427
Catalog #:HERA35ES 15.60 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Series Code: | HERA35 |
| Input HP: | 2.18 | Style: | ES |
| Output Diameter (in): | 1.125 in | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Ratio: | 15.60:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | C-Face Quill |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Mounting Type: | ES | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 15:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798805528 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

