Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 56C 1.250
Part #:0250-56448
Catalog #:HERA35ES 58.33 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 30 |
| Output Diameter (in): | 1.250 in | Product Line: | HERA |
| Service Factor: | 1 | Input HP: | 0.58 |
| Input Diameter (in): | 0.626 in | Series Code: | HERA35 |
| Ratio: | 58.33:1 | Style: | ES |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Quill |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798805733 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

