Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 43.53 143TC .750
Part #:0250-56462
Catalog #:HERA35ES 43.53 143TC .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Input Diameter (in): | 0.876 in |
| Style: | ES | Product Line: | HERA |
| Ratio: | 43.53:1 | Output RPM: | 40.2 |
| Product Type: | RIGHT ANGLE | Input HP: | 0.78 |
| Output Diameter (in): | .750 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | HERA35 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Nominal Ratio: | 40:1 |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798805870 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

