Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 143TC .750
Part #:0250-56464
Catalog #:HERA35ES 58.33 143TC .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.58 | Product Type: | RIGHT ANGLE |
| Ratio: | 58.33:1 | Product Line: | HERA |
| Series Code: | HERA35 | Input Diameter (in): | 0.876 in |
| Service Factor: | 1 | Style: | ES |
| Output Diameter (in): | .750 in | Output RPM: | 30 |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Mounting Type: | ES |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798805894 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

