Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 19.93 143TC 1.188
Part #:0250-56492
Catalog #:HERA35ES 19.93 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Diameter (in): | 0.876 in | Style: | ES |
| Output RPM: | 87.8 | Ratio: | 19.93:1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Product Line: | HERA | Input HP: | 1.7 |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Gear Drive SIze: | HERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798806181 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

