Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 8.02 143TC 1.438
Part #:0250-56505
Catalog #:HERA35ES 8.02 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Style: | ES |
| Ratio: | 8.02:1 | Input HP: | 4.23 |
| Output RPM: | 218.2 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Height (in): | 5.75 in |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798806310 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

