Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 52.50 143TC 1.438
Part #:0250-56511
Catalog #:HERA35ES 52.50 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Output RPM: | 33.3 | Ratio: | 52.50:1 |
| Input HP: | 0.65 | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 1.438 in | Series Code: | HERA35 |
| Service Factor: | 1 | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.65 |
| Housing Height (in): | 5.75 in | Mounting Type: | ES |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Nominal Ratio: | 50:1 |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798806372 | Weight: | 31.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

